??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q05AC-PSC15B-EP02
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q05AC-PSC15B-EP02
VERF
Availability
Available
BC
Order code
BES01RN
TC
Artikelbezeichnung
BES Q05AC-PSC15B-EP02
PX
Product view
41447_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
5x5
W
Gewicht
0.032 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 25 x 5 x 5 mm, Style Housing = 5x5, Installation = for flush mounting, Range = 1.5 mm, Switching output = PNP normally open (NO), Switching frequency = 2000 Hz, Housing material = 1.4305 stainless steel, Material sensing surface = PBT, Connection = Cable, 2.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.